Edge protection ring, for cable trunking, type LKM 80080

Item no. 6249668 | EAN 4012197532314

Product description
Product description
Edge protection ring for the open ends of LKM cable trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 80x80mm
for plate thickness, min. 0,75 mm
Halogen-free yes
Material Thermoplastic elastomer
Product series LKM
Protection rating IP30
Protection rating IK code IK10
ROHS-conformant yes
Suitable for Cable routing duct
Type Injection-moulded part

Dimensions

Height 82 mm
Length 18 mm
Width 83 mm
All types

All types

Types Length Width Item no. Quantity SSU
KSR80080 21 mm 84 mm 6249865
5 piece
LKM KSR80080GRSW 18 mm 83 mm 6249762
5 piece
LKM KSR80080RW 18 mm 83 mm 6249668
5 piece
Downloads

EU declaration of conformity LKM KSR80080RW / 6249668 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.