Lid butt seal

Item no. 7403845 | EAN 4012195699637

Product description
Product description
For underlaying the joints.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Accessories yes
Cover fastening, locking no
Decouplable no
Floor care Dry
Floor plate no
Installation opening for on-floor tank no
Material Steel
Minimum screed height 85
Mounting opening Without
Mounting opening cover no
Product series OKB Series
Removable cover no
ROHS-conformant yes
Seal installation option no
Separating retainer fastening Plug
Spare part yes
Suitable for expansion joint no
Suitable for flushfloor, open underfloor trunking yes
Suitable for screed-covered underfloor ducts no
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanised
With connection opening no
With equipotential bonding no
With overhang no
With separating retainer no

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5419 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5419 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Item no. Quantity SSU
OKB DSD 250 7403845
1 piece
Downloads

Download

No invitation to tender text is available for this product.