Note: This article is discontinued.

Lightning arrester MCF 35, 400/690 V, 1-pole with IR

Item no. 5096974 | EAN 4012195990116

5096974 / MCF 35-1+FS-440
1
35 kA
yes
440 V
IP20
Product description
Product description
Lightning arrester type 1


• For lightning protection equipotential bonding to DIN EN 62305 (IEC 62305)

• Lightning current arresting capacity 35 kA (10/350) per pole

• Follow current extinguishing 50 kAeff, arrester back-up fuse up to 400 A gL/gG

• Encapsulated, non-extinguishing spark gap arrester for use in distributor housings

• Cut-off unit with visual indicator

• Remote signalling with potential-free changeover contact


Application: Without exception for 400/690 V network systems
  • Underwriters Laboratories Inc., USA + CSA, Canada
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Nominal voltage 400 V
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Transition from LPZ 0 to LPZ 1
Technical data

Connectivity options

Arrester surge current (8/20 µs) [total] 35 kA
Blow-out no
Cable type for surge protection devices Power cable AV
CO2 Footprint (GWP) Cradle-to-Gate 3,1644 kg CO₂e / 1 Piece
Colour aluminium
Dimension 440V
FM contacts Changeover
Follow current quenching capacity (eff) [N-PE] 50 kA
Lightning protection zone LPZ 0→1
Lightning surge current (10/350 μs) 35 kA
Lightning surge current (10/350) 35 kA
Material Cast aluminium
Max. mains-side overcurrent protection 400
Maximum back-up fuse 400 A
Maximum continuous voltage AC 440 V
Network form TN
Nominal discharge current (8/20 µs) 35 kA
Nominal voltage AC (50/60 Hz) 400 V
Operating temperature, max. 85 °C
Operating temperature, min. -40 °C
Pole version 1
Protection rating IP20
Remote signalling yes
Response time <100 ns
Signalling on device Visual
SPD to EN 61643-11 Type 1
SPD to IEC 61643-1 Class I
Test class, type 1 yes
TN network form yes
TN-C network form yes
Version for 1-pole
All types

All types

Types Pole version Lightning surge current (10/350 μs) Remote signalling Maximum continuous voltage AC Protection rating Item no. Quantity SSU
MCF 35-1+FS-440 1 35 kA yes 440 V IP20 5096974
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Mounting plate, 1-pole, M10 Mounting plate, 1-pole, M10 MCF-MS-M10 5096990
1 piece
Mounting plate, 1-pole Mounting plate, 1-pole MCF-MS-P1 5096992
1 piece
Mounting plate, 3-pole Mounting plate, 3-pole MCF-MS-P3 5096994
1 piece
Downloads

Download

Download
Download

EU declaration of conformity MCF 35-1+FS-440 / 5096974 , 0.11MB , pdf
Download

Download
Download

MCF 35-1+FS-440 / 5096974
Download