Note: This article is discontinued. You can find the current article here: 5096827 / CoordinatedLightningController, plug-in arrester with function display

LightningController, plug-in arrester with function display

Item no. 5096825 | EAN 4012195051428

Product description
Product description
LightningController cover
Power consumption: <1 mW
Technical data

Technical data

Blow-out no
Dimension 255V
Explosion-tested version no
Follow current quenching capacity (eff) [N-PE] 10 kA
Installation type On basic element
Lightning protection zone LPZ 0→1
Lightning surge current (10/350 μs) 50 kA
Lightning surge current (10/350) 50 kA
Max. mains-side overcurrent protection 500
Maximum back-up fuse 500 A
Maximum continuous voltage AC 255 V
Network form Other
Nominal discharge current (8/20 µs) 50 kA
Nominal voltage AC (50/60 Hz) 230 V
Operating temperature, max. 85 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 85 °C
Permitted temperature range, min. -40 °C
Pole version 1
Protection rating IP20
Remote signalling no
Response time <100 ns
Short-circuit resistance 25 kA
Short-circuit resistance for max. mains-side overcurrent protection 25 kA
Signalling on device Visual
SPD to EN 61643-11 Type 1
SPD to IEC 61643-11 Class I
Test class, type 1 yes

Dimensions

Height 69 mm
Length 100 mm
Width 35 mm

Connectivity options

Arrester surge current (8/20 µs) [total] 50 kA
Conductor cross-section, rigid (single-wire/multiwire), max. 50 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 10 mm²
All types

All types

Types Item no. Quantity SSU
MC 50-B 0-OS 5096825
1 piece
Downloads

Download

No invitation to tender text is available for this product.