Surge protection
Accessories
Covers
Covers
Filter
Version for
1-pin cover; 320 V (1)
1-pole (5)
1-pole cover; 255 V (2)
1-pole upper part (1)
3-pole with NPE; with RS, 280 V (1)
4-pole complete with RS, 280 V (1)
Pole version
1 (20)
3+N/PE (1)
4 (1)
N/PE (2)
Maximum continuous voltage AC
4,2 V (2)
12 V (2)
21 V (2)
37 V (2)
75 V (1)
150 V (3)
255 V (6)
280 V (7)
320 V (4)
385 V (2)
440 V (1)
Maximum continuous voltage DC
6 V (2)
16 V (2)
30 V (2)
52 V (2)
350 V (1)
420 V (1)
Nominal discharge current (8/20 µs)
10 kA (12)
20 kA (10)
30 kA (5)
50 kA (4)
Approvals
KEMA (10)
UL (11)
VDE (12)
ÖVE (10)
15 products (32 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
2 Variants
CoordinatedLightningController, plug-in arrester
To product
Item no. 5096827
CoordinatedLightningController, plug-in arrester with function display
To product
3 Variants
Plug-in arrester V10
To product
Item no. 5099848
SurgeController V20, plug-in arrester 320 V
To product
Item no. 5093724
CombiController V50, plug-in arrester 280 V
To product
Item no. 5095609
Plug-in arrester NPE-C50
To product
6 Variants
V50 upper part
To product
Item no. 5095600
Plug-in arrester C20
To product
4 Variants
V50 upper part
To product
Item no. 5093415
Surge arrester V10 280 V
To product
Item no. 5095670
Surge arrester with remote signalling V20+NPE
To product
Item no. 5096030
Surge arrester with remote signalling V20
To product
Item no. 5096825
LightningController, plug-in arrester with function display
To product
4 Variants
PDP cover, 2-pin
To product
4 Variants
Plug-in arrester PDP, 2x2-pole
To product