LKSU 60 cable tray FS RU 100–300 mm unperforated

Item no. 6048944 | EAN 4012196561636

3000 mm
0.7 mm
no
Steel
Strip galvanised
Product description
Product description
Light-duty cable tray with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 60x200x3000
Dimension 60 x 200
Dimension B 200 mm
Dimension L 3000 mm
Dimension x 100 mm
Dimension y 150 mm
Height 60 mm
Length 3000 mm
Load test type according to IEC 61537 Type III
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 0,7 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.0 m 1,4 kN/m
Support spacing 1.5 m 0,8 kN/m
Support spacing 2.0 m 0,45 kN/m
Support spacing 3.0 m 0,2 kN/m
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 116 cm²
Usable cross-section 11600 mm²
Wide-span version no
Width 200 mm
With cover no

Technical data

Load diagram, cable tray, type LKSU 610 to 630

Load diagram, cable tray, type LKSU 610 to 630
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
  • Tested according to testing type III (EN 61537 - 10.3.3.) Tested according to testing type III (EN 61537 - 10.3.3.)
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LKSU 610 FS RU 3000 mm 100 mm 0.7 mm no Steel Strip galvanised 6048940
3 m
LKSU 615 FS RU 3000 mm 150 mm 0.7 mm no Steel Strip galvanised 6048942
3 m
LKSU 620 FS RU 3000 mm 200 mm 0.7 mm no Steel Strip galvanised 6048944
3 m
LKSU 630 FS RU 3000 mm 300 mm 0.7 mm no Steel Strip galvanised 6048948
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
60 FS straight connector 60 FS straight connector RLVK 60 FS RU 6067091
10 piece
45° bend 60 FS 45° bend 60 FS RBL 45 620 FS RU 6043684
1 piece
90° bend 60 FS 90° bend 60 FS RBL 90 620 FS RU 6043094
1 piece
Unperforated lid FS Unperforated lid FS DRLU 200 FS RU 6052023
3 m
Downloads

Download

Download

EU declaration of conformity LKSU 620 FS RU / 6048944 , 0.10MB , pdf
Download

Download

LKSU 620 FS RU / 6048944
Download