Note: This article is discontinued. You can find the current article here: 6042105 / Add-on tee 35 FS

Magic add-on tee 35 FS

Item no. 6041024 | EAN 4012195881520

Product description
Product description
Add-on tee with quick connector system. For all cable tray types of 35 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 35x300
Dimension B 300 mm
Dimension R 50 mm
Height 35 mm
Height 1 in
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 12 in
Width 300 mm
All types

All types

Types Width Item no. Quantity SSU
RAAM 310 FS 100 mm 6041020
1 piece
RAAM 320 FS 200 mm 6041022
1 piece
RAAM 330 FS 300 mm 6041024
1 piece
Downloads

Download

EU declaration of conformity RAAM 330 FS / 6041024 , 0.10MB , pdf
Download

Download

RAAM 330 FS / 6041024
Download