Note: This article is discontinued. You can find the current article here: 6042318 / Add-on tee 60 A2

Magic add-on tee 60 A2

Item no. 6041277 | EAN 4012195878827

Product description
Product description
Add-on tee with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x300
Maintain electrical functions no
Material Stainless steel 1.4301
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 300 mm
Height 60 mm
Width 300 mm
All types

All types

Types Width Colour Item no. Quantity SSU
RAAM 610 A2 100 mm - 6041270
1 piece
RAAM 620 A2 200 mm stainless steel 6041275
1 piece
RAAM 630 A2 300 mm - 6041277
1 piece
RAAM 640 A2 400 mm - 6041279
1 piece
RAAM 650 A2 500 mm - 6041282
1 piece
RAAM 660 A2 600 mm - 6041284
1 piece
Downloads

Download

EU declaration of conformity RAAM 630 A2 / 6041277 , 0.10MB , pdf
Download

RAAM 630 A2 / 6041277
Download