Note: This article is discontinued. You can find the current article here: 6042237 / Add-on tee 85 FT

Magic add-on tee 85 FT

Item no. 6041596 | EAN 4012195880974

Product description
Product description
Add-on tee with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x400
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 400 mm
Height 85 mm
Width 400 mm
All types

All types

Types Width Item no. Quantity SSU
RAAM 810 FT 100 mm 6041590
1 piece
RAAM 830 FT 300 mm 6041594
1 piece
RAAM 840 FT 400 mm 6041596
1 piece
RAAM 850 FT 500 mm 6041598
1 piece
Downloads

Download

EU declaration of conformity RAAM 840 FT / 6041596 , 0.10MB , pdf
Download

Download

RAAM 840 FT / 6041596
Download