Note: This article is discontinued. You can find the current article here: 6037324 / Bend, angle-adjustable, 110 FT

Magic bend, variable 110 FT

Item no. 6040704 | EAN 4012195992837

Steel
Hot-dip galvanised
Product description
Product description
Magic bend 0°-90°, variable, with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x200
Dimension B 200 mm
Dimension L 490 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 200 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBMV 110 FT 100 mm Steel Hot-dip galvanised - 6040700
1 piece
RBMV 115 FT 150 mm Steel Hot-dip galvanised - 6040702
1 piece
RBMV 120 FT 200 mm Steel Hot-dip galvanised - 6040704
1 piece
RBMV 130 FT 300 mm Steel Hot-dip galvanised - 6040706
1 piece
RBMV 140 FT 400 mm Steel Hot-dip galvanised zinc 6040708
1 piece
RBMV 150 FT 500 mm Steel Hot-dip galvanised - 6040710
1 piece
RBMV 160 FT 600 mm Steel Hot-dip galvanised - 6040712
1 piece
Downloads

Download

EU declaration of conformity RBMV 120 FT / 6040704 , 0.11MB , pdf
Download

Download

RBMV 120 FT / 6040704
Download