Note: This article is discontinued.
You can find the current article here: 6037332 / Bend, angle-adjustable, 110 FT
- Product description
-
Product descriptionMagic bend 0°-90°, variable, with quick connector system. For all cable tray types of 110 mm side height.
-
- Technical data
-
Technical data
Bend (angle) Adjustable Change of direction Horizontal Connector version Integrated connector Dimension 110x600 Dimension B 600 mm Dimension L 1120 mm Height 110 mm Maintain electrical functions no Material Steel Mounting perforation in base yes NATO hole pattern no Plate thickness 1,5 mm Rustproof steel, pickled no Side perforation yes Surface Hot-dip galvanised Type of connector, cable support system Click fastening Wide-span version no Width 600 mm - All types
-
All types
- Downloads
-
Data sheet RBMV 160 FT / 6040712 , 0.17MB , pdfEU declaration of conformity RBMV 160 FT / 6040712 , 0.11MB , pdfREACH Declaration of conformity RBMV 160 FT / 6040712 , 0.12MB , pdfRoHS Declaration of conformity RBMV 160 FT / 6040712 , 0.12MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf