Note: This article is discontinued. You can find the current article here: 6037170 / Bend, angle-adjustable, 60 A4

Magic bend, variable 60 A4

Item no. 6040540 | EAN 4012195992356

Stainless steel
Bright, treated
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x100
Dimension B 100 mm
Dimension L 340 mm
Height 60 mm
Maintain electrical functions yes
Material Stainless steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no
Width 100 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBMV 610 A4 100 mm Stainless steel Bright, treated 6040540
1 piece
RBMV 620 A4 200 mm Stainless steel Bright, treated 6040544
1 piece
RBMV 630 A4 300 mm Stainless steel Bright, treated 6040546
1 piece
RBMV 640 A4 400 mm Stainless steel Bright, treated 6040548
1 piece
RBMV 650 A4 500 mm Stainless steel Bright, treated 6040550
1 piece
RBMV 660 A4 600 mm Stainless steel Bright, treated 6040552
1 piece
RBMV 615 A4 150 mm Stainless steel Bright, treated 6040542
1 piece
Downloads

Download

EU declaration of conformity RBMV 610 A4 / 6040540 , 0.10MB , pdf
Download

Download

RBMV 610 A4 / 6040540
Download