Note: This article is discontinued. You can find the current article here: 6037106 / Bend, angle-adjustable, 60 FS

Magic bend, variable 60 FS

Item no. 6040486 | EAN 4012195992172

Steel
Strip galvanised
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 60x300
Fire protection Use of fire protection ceilings
Maintain electrical functions yes
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 300 mm
Dimension L 640 mm
Height 60 mm
Height 2 in
Width 12 in
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 11,5501 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 11,5501 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBMV 615 FS 150 mm Steel Strip galvanised zinc 6040482
1 piece
RBMV 620 FS 200 mm Steel Strip galvanised - 6040484
1 piece
RBMV 630 FS 300 mm Steel Strip galvanised zinc 6040486
1 piece
RBMV 640 FS 400 mm Steel Strip galvanised - 6040488
1 piece
RBMV 650 FS 500 mm Steel Strip galvanised - 6040490
1 piece
RBMV 660 FS 600 mm Steel Strip galvanised zinc 6040492
1 piece
Downloads

Download

EU declaration of conformity RBMV 630 FS / 6040486 , 0.11MB , pdf
Download

RBMV 630 FS / 6040486
Download