Note: This article is discontinued. You can find the current article here: 6037110 / Bend, angle-adjustable, 60 FS

Magic bend, variable 60 FS

Item no. 6040490 | EAN 4012195992196

Steel
Strip galvanised
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x500
Dimension B 500 mm
Dimension L 960 mm
Fire protection Use of fire protection ceilings
Height 60 mm
Height 2 in
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 16 in
Width 500 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBMV 615 FS 150 mm Steel Strip galvanised zinc 6040482
1 piece
RBMV 620 FS 200 mm Steel Strip galvanised - 6040484
1 piece
RBMV 630 FS 300 mm Steel Strip galvanised zinc 6040486
1 piece
RBMV 640 FS 400 mm Steel Strip galvanised - 6040488
1 piece
RBMV 650 FS 500 mm Steel Strip galvanised - 6040490
1 piece
RBMV 660 FS 600 mm Steel Strip galvanised zinc 6040492
1 piece
Downloads

Download

EU declaration of conformity RBMV 650 FS / 6040490 , 0.11MB , pdf
Download

Download

RBMV 650 FS / 6040490
Download