Note: This article is discontinued. You can find the current article here: 6037102 / Bend, angle-adjustable, 60 FS

Magic bend, variable 60 FS

Item no. 6040482 | EAN 4012195992158

Steel
Strip galvanised
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 60x150
Dimension B 150 mm
Dimension L 420 mm
Fire protection Use of fire protection ceilings
Height 60 mm
Height 2 in
Maintain electrical functions yes
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 150 mm
Width 6 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBMV 615 FS 150 mm Steel Strip galvanised zinc 6040482
1 piece
RBMV 620 FS 200 mm Steel Strip galvanised - 6040484
1 piece
RBMV 630 FS 300 mm Steel Strip galvanised zinc 6040486
1 piece
RBMV 640 FS 400 mm Steel Strip galvanised - 6040488
1 piece
RBMV 650 FS 500 mm Steel Strip galvanised - 6040490
1 piece
RBMV 660 FS 600 mm Steel Strip galvanised zinc 6040492
1 piece
Downloads

Download

EU declaration of conformity RBMV 615 FS / 6040482 , 0.11MB , pdf
Download

Download

RBMV 615 FS / 6040482
Download