Note: This article is discontinued. You can find the current article here: 6037202 / Bend, angle-adjustable, 85 FS

Magic bend, variable 85 FS

Item no. 6040584 | EAN 4012195992479

Steel
Strip galvanised
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x200
Dimension B 200 mm
Dimension L 490 mm
Height 85 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 200 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBMV 810 FS 100 mm Steel Strip galvanised - 6040580
1 piece
RBMV 820 FS 200 mm Steel Strip galvanised - 6040584
1 piece
RBMV 830 FS 300 mm Steel Strip galvanised - 6040586
1 piece
RBMV 840 FS 400 mm Steel Strip galvanised zinc 6040588
1 piece
RBMV 850 FS 500 mm Steel Strip galvanised - 6040590
1 piece
RBMV 860 FS 600 mm Steel Strip galvanised - 6040592
1 piece
Downloads

Download

EU declaration of conformity RBMV 820 FS / 6040584 , 0.11MB , pdf
Download

Download

RBMV 820 FS / 6040584
Download