Note: This article is discontinued. You can find the current article here: 6037230 / Bend, angle-adjustable, 85 FT

Magic bend, variable 85 FT

Item no. 6040612 | EAN 4012195992592

Steel
Hot-dip galvanised
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x600
Dimension B 600 mm
Dimension L 1120 mm
Height 85 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 600 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBMV 810 FT 100 mm Steel Hot-dip galvanised 6040600
1 piece
RBMV 820 FT 200 mm Steel Hot-dip galvanised 6040604
1 piece
RBMV 830 FT 300 mm Steel Hot-dip galvanised 6040606
1 piece
RBMV 840 FT 400 mm Steel Hot-dip galvanised 6040608
1 piece
RBMV 850 FT 500 mm Steel Hot-dip galvanised 6040610
1 piece
RBMV 860 FT 600 mm Steel Hot-dip galvanised 6040612
1 piece
Downloads

Download

EU declaration of conformity RBMV 860 FT / 6040612 , 0.11MB , pdf
Download

Download

RBMV 860 FT / 6040612
Download