Note: This article is discontinued. You can find the current article here: 6037222 / Bend, angle-adjustable, 85 FT

Magic bend, variable 85 FT

Item no. 6040604 | EAN 4012195992554

Steel
Hot-dip galvanised
Product description
Product description
Magic bend 0°–90°, variable, with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x200
Dimension B 200 mm
Dimension L 490 mm
Height 85 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 200 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBMV 810 FT 100 mm Steel Hot-dip galvanised 6040600
1 piece
RBMV 820 FT 200 mm Steel Hot-dip galvanised 6040604
1 piece
RBMV 830 FT 300 mm Steel Hot-dip galvanised 6040606
1 piece
RBMV 840 FT 400 mm Steel Hot-dip galvanised 6040608
1 piece
RBMV 850 FT 500 mm Steel Hot-dip galvanised 6040610
1 piece
RBMV 860 FT 600 mm Steel Hot-dip galvanised 6040612
1 piece
Downloads

Download

EU declaration of conformity RBMV 820 FT / 6040604 , 0.11MB , pdf
Download

Download

RBMV 820 FT / 6040604
Download