Note: This article is discontinued. You can find the current article here: 7027413 / Cross-over 60 FT

Magic cross-over 60 FT

Item no. 7027025 | EAN 4012195927518

Product description
Product description
Cross-over with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x200
Maintain electrical functions yes
Material Steel
Material thickness, floor plate 1,25 mm
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 200 mm
Height 60 mm
Height 2 in
Width 200 mm
Width 8 in
All types

All types

Types Width Item no. Quantity SSU
RKM 610 FT 100 mm 7027021
1 piece
RKM 620 FT 200 mm 7027025
1 piece
RKM 660 FT 600 mm 7027033
1 piece
Downloads

Download

EU declaration of conformity RKM 620 FT / 7027025 , 0.10MB , pdf
Download

Download

RKM 620 FT / 7027025
Download