Note: This article is discontinued. You can find the current article here: 7027421 / Cross-over 60 FT

Magic cross-over 60 FT

Item no. 7027033 | EAN 4012195927587

Product description
Product description
Cross-over with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x600
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 600 mm
Height 2 in
Height 60 mm
Width 600 mm
All types

All types

Types Width Item no. Quantity SSU
RKM 610 FT 100 mm 7027021
1 piece
RKM 620 FT 200 mm 7027025
1 piece
RKM 660 FT 600 mm 7027033
1 piece
Downloads

Download

EU declaration of conformity RKM 660 FT / 7027033 , 0.10MB , pdf
Download

Download

RKM 660 FT / 7027033
Download