Note: This article is discontinued. You can find the current article here: 6038000 / T piece 35 FS

Magic T branch piece 35 FS

Item no. 6041030 | EAN 4012195915386

Steel
Strip galvanised
Product description
Product description
T branch piece with quick connector system. For all cable tray types of 35 mm side height.

Fitting in round version. The inner radius of the fitting is 150 mm.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 35x100
Maintain electrical functions no
Material Steel
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 100 mm
Height 35 mm
Width 4 in
Width 100 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,6417 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,6417 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Item no. Quantity SSU
RTM 310 FS 100 mm Steel Strip galvanised 6041030
1 piece
RTM 320 FS 200 mm Steel Strip galvanised 6041032
1 piece
RTM 330 FS 300 mm Steel Strip galvanised 6041034
1 piece
Downloads

Download

EU declaration of conformity RTM 310 FS / 6041030 , 0.10MB , pdf
Download

RTM 310 FS / 6041030
Download