Note: This article is discontinued. You can find the current article here: 6038002 / T piece 35 FS

Magic T branch piece 35 FS

Item no. 6041032 | EAN 4012195915423

Steel
Strip galvanised
Product description
Product description
T branch piece with quick connector system. For all cable tray types of 35 mm side height.

Fitting in round version. The inner radius of the fitting is 150 mm.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 35x200
Maintain electrical functions no
Material Steel
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 200 mm
Height 35 mm
Width 200 mm
Width 8 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,847 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 4,847 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Width Material Surface Item no. Quantity SSU
RTM 310 FS 100 mm Steel Strip galvanised 6041030
1 piece
RTM 320 FS 200 mm Steel Strip galvanised 6041032
1 piece
RTM 330 FS 300 mm Steel Strip galvanised 6041034
1 piece
Downloads

Download

EU declaration of conformity RTM 320 FS / 6041032 , 0.10MB , pdf
Download

RTM 320 FS / 6041032
Download