Note: This article is discontinued. You can find the current article here: 6038302 / T piece 110 FS

Magic tee 110 FS

Item no. 6042011 | EAN 4012195896104

Steel
Strip galvanised
Product description
Product description
Tee with quick connector system. For all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 110 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 110x150
Dimension B 150 mm
Height 110 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width 150 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RTM 110 FS 100 mm Steel Strip galvanised 6042010
1 piece
RTM 115 FS 150 mm Steel Strip galvanised 6042011
1 piece
RTM 120 FS 200 mm Steel Strip galvanised 6042012
1 piece
RTM 130 FS 300 mm Steel Strip galvanised 6042014
1 piece
RTM 140 FS 400 mm Steel Strip galvanised 6042018
1 piece
RTM 150 FS 500 mm Steel Strip galvanised 6042020
1 piece
RTM 160 FS 600 mm Steel Strip galvanised 6042022
1 piece
Downloads

Download

EU declaration of conformity RTM 115 FS / 6042011 , 0.10MB , pdf
Download

Download

RTM 115 FS / 6042011
Download