Note: This article is discontinued. You can find the current article here: 6038162 / T piece 60/200 A2

Magic tee 60 A2

Item no. 6041365 | EAN 4012195879305

6041365 / RTM 620 A2
200 mm
Stainless steel 1.4301
Bright, treated
Product description
Product description
Magic Tee branch piece with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x200
Dimension B 200 mm
Height 60 mm
Maintain electrical functions no
Material Stainless steel 1.4301
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Bright, treated
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width 200 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RTM 620 A2 200 mm Stainless steel 1.4301 Bright, treated 6041365
1 piece
Downloads

Download

EU declaration of conformity RTM 620 A2 / 6041365 , 0.10MB , pdf
Download

Download

RTM 620 A2 / 6041365
Download