Note: This article is discontinued. You can find the current article here: 6038106 / T piece 60 FS

Magic tee 60FS

Item no. 6041326 | EAN 4012195879053

Steel
Strip galvanised
Product description
Product description
Tee branch piece with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x300
Fire protection Use of fire protection ceilings
Maintain electrical functions yes
Material Steel
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 300 mm
Height 60 mm
Width 12 in
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,0802 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 7,0802 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Width Material Surface Item no. Quantity SSU
RTM 630 FS 300 mm Steel Strip galvanised 6041326
1 piece
RTM 640 FS 400 mm Steel Strip galvanised 6041328
1 piece
RTM 650 FS 500 mm Steel Strip galvanised 6041330
1 piece
RTM 660 FS 600 mm Steel Strip galvanised 6041332
1 piece
Downloads

Download

EU declaration of conformity RTM 630 FS / 6041326 , 0.10MB , pdf
Download

RTM 630 FS / 6041326
Download