Note: This article is discontinued. You can find the current article here: 6038112 / T piece 60 FS

Magic tee 60FS

Item no. 6041332 | EAN 4012195879114

Steel
Strip galvanised
Product description
Product description
Tee branch piece with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x600
Dimension B 600 mm
Fire protection Use of fire protection ceilings
Height 60 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no
Width 600 mm
Width 24 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RTM 630 FS 300 mm Steel Strip galvanised 6041326
1 piece
RTM 640 FS 400 mm Steel Strip galvanised 6041328
1 piece
RTM 650 FS 500 mm Steel Strip galvanised 6041330
1 piece
RTM 660 FS 600 mm Steel Strip galvanised 6041332
1 piece
Downloads

Download

EU declaration of conformity RTM 660 FS / 6041332 , 0.10MB , pdf
Download

Download

RTM 660 FS / 6041332
Download