Note: This article is discontinued. You can find the current article here: 6038238 / T piece 85 FT

Magic tee 85 FT

Item no. 6041688 | EAN 4012195881452

Steel
Hot-dip galvanised
Product description
Product description
Tee with quick connector system. For all cable tray types of 85 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 85x500
Maintain electrical functions no
Material Steel
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type T piece horizontal
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 500 mm
Height 85 mm
Width 500 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RTM 810 FT 100 mm Steel Hot-dip galvanised 6041680
1 piece
RTM 820 FT 200 mm Steel Hot-dip galvanised 6041682
1 piece
RTM 840 FT 400 mm Steel Hot-dip galvanised 6041686
1 piece
RTM 850 FT 500 mm Steel Hot-dip galvanised 6041688
1 piece
Downloads

Download

EU declaration of conformity RTM 850 FT / 6041688 , 0.10MB , pdf
Download

Download

RTM 850 FT / 6041688
Download