Note: This article is discontinued.

Medium-duty vertical cable ladder SLG 60, 6 m NS

Item no. 6207993 | EAN 4012195695585

6000 mm
2 mm
no
Steel
Hot-dip galvanised
Product description
Product description
Cable ladder with 60 mm side height with riveted C profile rungs which are open in an upwards direction. Rolled side rail for reinforcement and as edge protection. Fastening to the bracket takes place using clamp, type LKS 40. The slot dimension of the frame is 11 mm and the appropriate U clamp is type 2056/N.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable ladder, side height 60 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension 60x300x6000
Dimension 60x300x6000
Fastening of rung Blind riveted
Maintain electrical functions no
Material Steel
Product series SLG Series
Rail thickness 2 mm
Rung distance 300 mm
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Surface Hot-dip galvanised
Usable cross-section 148 cm²
Usable cross-section 14800 mm²
Version of the rungs Profile perforated
Wide-span version no

Dimensions

Height 60 mm
Length 6000 mm
Width 300 mm

Loads

Support spacing 1.5 m 3,1 kN/m
Support spacing 2.0 m 2 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 1,1 kN/m
Support spacing 3.5 m 0,6 kN/m
Support spacing 4.0 m 0,45 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,1907 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 7,1907 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200

Technical data

Load diagram, cable ladder, type SLG 60 NS

Load diagram, cable ladder, type SLG 60 NS
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SLG 620 NS 6 FT 6000 mm 200 mm 2 mm no Steel Hot-dip galvanised 6207991
6 m
SLG 630 NS 6 FT 6000 mm 300 mm 2 mm no Steel Hot-dip galvanised 6207993
6 m
SLG 650 NS 6 FT 6000 mm 500 mm 2 mm no Steel Hot-dip galvanised 6207997
6 m
SLG 660 NS 6 FT 6000 mm 600 mm 2 mm no Steel Hot-dip galvanised 6207999
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FT Cover with turn buckle FT DRL 300 FT 6051383
3 m
Downloads

Download

EU declaration of conformity SLG 630 NS 6 FT / 6207993 , 0.10MB , pdf
Download

Download
Download

No invitation to tender text is available for this product.