Note: This article is discontinued.

Medium-duty vertical cable ladder SLG 60, 6 m NS

Item no. 6207997 | EAN 4012195695608

6000 mm
2 mm
no
Steel
Hot-dip galvanised
Product description
Product description
Cable ladder with 60 mm side height with riveted C profile rungs which are open in an upwards direction. Rolled side rail for reinforcement and as edge protection. Fastening to the bracket takes place using clamp, type LKS 40. The slot dimension of the frame is 11 mm and the appropriate U clamp is type 2056/N.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable ladder, side height 60 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 8,7387 kg CO₂e / 1 Meter
Dimension 60x500x6000
Dimension 60x500x6000
Fastening of rung Blind riveted
Height 60 mm
Length 6000 mm
Maintain electrical functions no
Material Steel
Rail thickness 2 mm
Rung distance 300 mm
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Support spacing 1.5 m 3,1 kN/m
Support spacing 2.0 m 2 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 1,1 kN/m
Support spacing 3.5 m 0,6 kN/m
Support spacing 4.0 m 0,45 kN/m
Surface Hot-dip galvanised
Usable cross-section 248 cm²
Usable cross-section 24800 mm²
Version of the rungs Profile perforated
Wide-span version no
Width 500 mm

Technical data

Load diagram, cable ladder, type SLG 60 NS

Load diagram, cable ladder, type SLG 60 NS
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SLG 620 NS 6 FT 6000 mm 200 mm 2 mm no Steel Hot-dip galvanised 6207991
6 m
SLG 630 NS 6 FT 6000 mm 300 mm 2 mm no Steel Hot-dip galvanised 6207993
6 m
SLG 650 NS 6 FT 6000 mm 500 mm 2 mm no Steel Hot-dip galvanised 6207997
6 m
SLG 660 NS 6 FT 6000 mm 600 mm 2 mm no Steel Hot-dip galvanised 6207999
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FT Cover with turn buckle FT DRL 500 FT 6051448
3 m
Downloads

Download

EU declaration of conformity SLG 650 NS 6 FT / 6207997 , 0.10MB , pdf
Download

Download
Download

No invitation to tender text is available for this product.