Mesh cable tray GR-Magic® 105 A2

Item no. 6002463 | EAN 4012195149675

3000 mm
105 mm
no
Product description
Product description
Mesh cable tray with shaped connector of side height 105 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.

No additional connection components are required for the mesh cable tray, it is simply interlocked. The grid width is 50 x 100 mm.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • RINA 1861, Ship Classification, Certification and Services
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Integrated connector
Dimension 105x400x3000
Integrated partition Without
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Stainless steel 1.4301
Product series GRM Series
Profile shape U-shaped
ROHS-conformant yes
Rustproof steel, pickled yes
Screwless connector yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 36300 mm²
Usable cross-section 363 cm²
Wide-span version no
Wire diameter 4,8 mm

Dimensions

Dimension B 400 mm
Dimension H 108 mm
Height 4,13 in
Height 105 mm
Length 3000 mm
Width 400 mm
Width 15,75 in

Loads

Support spacing 1.0 m 1,1 kN/m
Support spacing 1.5 m 0,75 kN/m
Support spacing 2.0 m 0,53 kN/m
Support spacing 2.5 m 0,38 kN/m
Support spacing 3.0 m 0,3 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,9094 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 13,9094 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, mesh cable tray, type GRM 105

Load diagram, mesh cable tray, type GRM 105
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
All types

All types

Types Length Width Height Wire diameter Usable cross-section Maintain electrical functions Item no. Quantity SSU
GRM 105 100 A2 3000 mm 100 mm 105 mm 3.9 mm 82 cm² no 6002451
3 m
GRM 105 150 A2 3000 mm 150 mm 105 mm 3.9 mm 130 cm² no 6002455
3 m
GRM 105 200 A2 3000 mm 200 mm 105 mm 4.8 mm 175 cm² no 6002457
3 m
GRM 105 300 A2 3000 mm 300 mm 105 mm 4.8 mm 268 cm² no 6002460
3 m
GRM 105 400 A2 3000 mm 400 mm 105 mm 4.8 mm 363 cm² no 6002463
3 m
GRM 105 500 A2 3000 mm 500 mm 105 mm 4.8 mm 459 cm² no 6002466
3 m
GRM 105 600 A2 3000 mm 600 mm 105 mm 4.8 mm 554 cm² no 6002469
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover for mesh cable tray, latchable A2 Cover for mesh cable tray, latchable A2 DGRR 400 A2 6001870
3 m
Corner connector A2 Corner connector A2 GEV 36 A2 6016731
20 piece

Mounting accessories

Products Types Item no. Quantity SSU
Barrier strip 85 A2 Barrier strip 85 A2 TSG 85 A2 6062173
3 m
Clamping piece for separating retainer fastening Clamping piece for separating retainer fastening KS GR A2 6062282
30 piece
Drop-out plate A2 Drop-out plate A2 KAB GR A2 6220145
10 piece
Downloads

Download

EU declaration of conformity GRM 105 400 A2 / 6002463 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) GRM 105 400 A2 / 6002463 , 2.03MB , pdf

Download
Download

GRM 105 400 A2 / 6002463
Download