Mesh cable tray GR-Magic® 55 FT

Item no. 6001432 | EAN 4012196815173

3000 mm
55 mm
Product description
Product description
Mesh cable tray with shaped connector of side height 55 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.

You can find detailed information regarding the UL classification in the respective certification.

No additional connection components are required for the mesh cable tray, it is simply interlocked. The grid width is 50 x 100 mm (exception: GRM 55/50 = 20 x 100 mm).

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Underwriters Laboratories Inc., USA
  • Underwriters Laboratories Inc., USA
  • RINA 1861, Ship Classification, Certification and Services
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Dimension 55x500x3000
Integrated partition Without
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Product series GRM Series
Profile shape U-shaped
ROHS-conformant yes
Rustproof steel, pickled no
Screwless connector yes
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 220 cm²
Usable cross-section 22000 mm²
Wide-span version no
Wire diameter 4,8 mm

Dimensions

Dimension B 500 mm
Dimension H 58 mm
Height 2,17 in
Height 55 mm
Length 3000 mm
Width 19,69 in
Width 500 mm

Loads

Support spacing 1.0 m 0,9 kN/m
Support spacing 1.5 m 0,6 kN/m
Support spacing 2.0 m 0,3 kN/m
Support spacing 2.5 m 0,25 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,8414 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 5,8414 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, GR-Magic mesh cable tray, type GRM 55

Load diagram, GR-Magic mesh cable tray, type GRM 55
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Wire diameter Usable cross-section Maintain electrical functions Item no. Quantity SSU
GRM 55 50 FT 3000 mm 50 mm 55 mm 3.9 mm 16 cm² yes 6001415
3 m
GRM 55 100 FT 3000 mm 100 mm 55 mm 3.9 mm 40 cm² yes 6001416
3 m
GRM 55 150 FT 3000 mm 150 mm 55 mm 3.9 mm 63 cm² yes 6001418
3 m
GRM 55 200 FT 3000 mm 200 mm 55 mm 3.9 mm 87 cm² yes 6001420
3 m
GRM 55 200 4.8FT 3000 mm 200 mm 55 mm 4.8 mm 87 cm² yes 6001421
3 m
GRM 55 300 FT 3000 mm 300 mm 55 mm 4.8 mm 129 cm² yes 6001424
3 m
GRM 55 400 FT 3000 mm 400 mm 55 mm 4.8 mm 175 cm² yes 6001428
3 m
GRM 55 500 FT 3000 mm 500 mm 55 mm 4.8 mm 220 cm² no 6001432
3 m
GRM 55 600 FT 3000 mm 600 mm 55 mm 4.8 mm 265 cm² no 6001436
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover for mesh cable tray, latchable FT Cover for mesh cable tray, latchable FT DGRR 500 FT 6001832
3 m
Corner connector FT Corner connector FT GEV 36 FT 6016723
20 piece

Mounting accessories

Products Types Item no. Quantity SSU
Clamping piece for separating retainer fastening Clamping piece for separating retainer fastening KS GR A2 6062282
30 piece
Barrier strip 45 DD Barrier strip 45 DD TSG 45 DD 6062321
3 m
Exit plate FT Exit plate FT KAB GR FT 6220142
10 piece
Downloads

Download

EU declaration of conformity GRM 55 500 FT / 6001432 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) GRM 55 500 FT / 6001432 , 2.03MB , pdf

Download
Download

GRM 55 500 FT / 6001432
Download