Mesh cable tray GR-Magic® 55 G

Item no. 6001441 | EAN 4012195430957

3000 mm
55 mm
Product description
Product description
Mesh cable tray with shaped connector of side height 55 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.

You can find detailed information regarding the UL classification in the respective certification.

No additional connection components are required for the mesh cable tray, it is simply interlocked. The grid width is 50 x 100 mm (exception: GRM 55/50 = 20 x 100 mm). Tested for the maintenance of electrical function according to DIN 4102 Part 12 (type: GRM 55 200 4.8 G, GRM 55 300 G, GRM 55 400 G, mounting work and parameters according to valid test certificate).

Tested for installation above suspended fire protection ceilings (type: GRM 55 100 G, GRM 55 200 G, GRM 55 300 G, GRM 55 400 G, fire load 30 minutes, mounting work and parameters according to fire protection reports).

  • RINA 1861, Ship Classification, Certification and Services
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Underwriters Laboratories Inc., USA
  • Underwriters Laboratories Inc., USA
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Dimension 55x50x3000
Fire protection Use of fire protection ceilings
Integrated partition Without
Load test type according to IEC 61537 Type II
Maintain electrical functions yes
Material Steel
Product series GRM Series
Profile shape U-shaped
ROHS-conformant yes
Rustproof steel, pickled no
Screwless connector yes
Surface Electrogalvanised
Type of connector, cable support system Click fastening
Usable cross-section 16 cm²
Usable cross-section 1600 mm²
Wide-span version no
Wire diameter 3,9 mm

Dimensions

Dimension B 52 mm
Dimension H 58 mm
Height 55 mm
Height 2,17 in
Length 3000 mm
Width 1,97 in
Width 50 mm

Loads

Support spacing 1.0 m 0,35 kN/m
Support spacing 1.5 m 0,2 kN/m
Support spacing 2.0 m 0,1 kN/m
Support spacing 2.5 m 0,1 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,2752 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 1,2752 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, GR-Magic mesh cable tray, type GRM 55

Load diagram, GR-Magic mesh cable tray, type GRM 55
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Wire diameter Usable cross-section Maintain electrical functions Item no. Quantity SSU
GRM 55 50 G 3000 mm 50 mm 55 mm 3.9 mm 16 cm² yes 6001441
3 m
GRM 55 100 G 3000 mm 100 mm 55 mm 3.9 mm 40 cm² yes 6001442
3 m
GRM 55 150 G 3000 mm 150 mm 55 mm 3.9 mm 63 cm² yes 6001444
3 m
GRM 55 200 G 3000 mm 200 mm 55 mm 3.9 mm 87 cm² yes 6001446
3 m
GRM 55 200 4.8 G 3000 mm 200 mm 55 mm 4.8 mm 87 cm² yes 6001447
3 m
GRM 55 300 G 3000 mm 300 mm 55 mm 4.8 mm 129 cm² yes 6001448
3 m
GRM 55 400 G 3000 mm 400 mm 55 mm 4.8 mm 175 cm² yes 6001450
3 m
GRM 55 450 G 3000 mm 450 mm 55 mm 4.8 mm 195 cm² no 6001451
3 m
GRM 55 500 G 3000 mm 500 mm 55 mm 4.8 mm 220 cm² no 6001452
3 m
GRM 55 600 G 3000 mm 600 mm 55 mm 4.8 mm 265 cm² no 6001454
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover for mesh cable tray, latchable FS Cover for mesh cable tray, latchable FS DGRR 50 FS 6001840
3 m
Corner connector G Corner connector G GEV 36 G 6016715
20 piece

Mounting accessories

Products Types Item no. Quantity SSU
Separating retainer 45 FS Separating retainer 45 FS TSG 45 FS 6062033
3 m
Clamping piece for separating retainer fastening Clamping piece for separating retainer fastening KS GR A2 6062282
30 piece
Drop-out FS Drop-out FS KAB GR FS 6220139
10 piece
Downloads

Download

EU declaration of conformity GRM 55 50 G / 6001441 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) GRM 55 50 G / 6001441 , 2.03MB , pdf

Download
Download

GRM 55 50 G / 6001441
Download