MMS-plus P 6x35 round head tie, with pan head

Item no. 3498103 | EAN 4012196651290

3498103 / MMS+ P 6x35
35 mm
6 x 35
5 mm
11.2 mm
Torx
Product description
Product description
Bolt tie for direct mounting without additional anchors in cracked and uncracked concrete and masonry. With round head for universal fastenings. Torx drive T30.

Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Fire protection bolt tie
  • Torx screw
Technical data

Technical data

Anchor length 35 mm
Anchor/nail/bolt version Spiral anchor
Clamping strength 5 mm
Colour zinc
Dimension 6x35mm
Dimension 6 x 35
Drill hole depth 40 mm
Drill hole diameter, min. 5 mm
Fire resistance class EN 13501-1 R30, R60, R90, R120
Hardened yes
Head diameter 11,2 mm
Head shape Cup head
Material Steel
ROHS-conformant yes
Screw system Torx
Surface Electrogalvanised
Thread 6
Thread diameter ST 6

Dimensions

Dimension L 35 mm
Length 35 mm
All types

All types

Types Length Dimension Drill hole diameter, min. Head diameter Screw system Item no. Quantity SSU
MMS+ P 6x35 35 mm 6 x 35 5 mm 11.2 mm Torx 3498103
100 piece
Downloads

Download

EU declaration of conformity MMS+ P 6x35 / 3498103 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.