Note: This article is discontinued.
You can find the current article here: 7408727 / UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm
- Product description
-
Product descriptionFor the installation of up to 4 accessories of type Modul 45 in flush-mount units. Installation instead of a GB3 mounting box. The module support is closed in a downwards direction by two protective housings with a division 3+1 or 2+2. The scope of supply contains two strain reliefs and one separating retainer.
-
- Technical data
-
Technical data
Colour Graphite black; RAL 9011 Dimension 208x76x40 Floor plate no Material Polyamide Number of installable devices 4 Seal installation option no Suitable for cavity floor installation yes Suitable for raised floor installation yes Suitable for screed-covered underfloor ducts yes Suitable for screed-flush closed underfloor ducts yes Suitable for underfloor ducts yes - All types
- Downloads
-
Data sheet MT4 45 2-2 / 7429139 , 0.18MB , pdfCatalogue Underfloor systems , 2.10MB , pdfREACH Declaration of conformity MT4 45 2-2 / 7429139 , 0.12MB , pdfRoHS Declaration of conformity MT4 45 2-2 / 7429139 , 0.13MB , pdfLabel approval VDE symbol approval, GES , 0.12MB , pdfNo invitation to tender text is available for this product.