Note: This article is discontinued.

Mounting lid 350, nominal size RM2

Item no. 7400502 | EAN 4012195620938

7400502 / DUG 350-3 RM2
Round
Product description
Product description
Mounting lid for underfloor junction and branch box of type UZD350-3 for the installation of a GESRM2 installation unit.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Dimension 382x382x4
Dimension A 383 mm
Dimension d Ø 120 mm
Floor care Dry
Heavy-duty version no
Installation opening for on-floor tank no
Length 383 mm
Material Steel
Material thickness 4 mm
Mounting opening Round
Mounting opening cover no
Nominal size 350 mm
Seal installation option no
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanized
Trunking width, max. 350 mm
Trunking width, min. 190 mm
Width 383 mm
All types

All types

Types Mounting opening Item no. Quantity SSU
DUG 350-3 RM2 Round 7400502
1 piece
Downloads

Download

EU declaration of conformity DUG 350-3 RM2 / 7400502 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.