Note: This article is discontinued. You can find the current article here: 7205790 / Mounting plate for FireBox T series, front side

Mounting plate for FireBox T series

Item no. 7205480 | EAN 4012196134946

Product description

Product description

Mounting plate for the fastening of junction boxes of the FireBox T series (with external fastening) onto cable trays or cable ladders with a side height of 60 mm. The angled construction from sheet steel reinforced through crimps enables the secure mounting of cables that maintain electrical functionality, without having to bend the cable over the side rail.


Technical data

Technical data

Dimension 185x52x141
Fastening type Screw fastening
Material Steel
Rustproof steel, pickled no
Surface Strip galvanised zinc/aluminium, Double Dip
Version for Horizontal

Dimensions

Dimension B 185 mm
Dimension H 141 mm
Dimension x 52 mm
Dimension y 125 mm
Height 141 mm
Width 185 mm
All types

All types

Types Width Height Dimension x Dimension y Item no. Quantity SSU
MP T610 185 mm 141 mm 52 mm 125 mm 7205480
1 piece
MP T616 220 mm 159 mm 63 mm 165 mm 7205484
1 piece
MP-T6-F 300 mm 182 mm - - 7205790
1 piece
MP-T6-B 300 mm 175 mm - - 7205792
1 piece
Downloads

Download

REACH Declaration of conformity MP T610 / 7205480 , 0.12MB , pdf
RoHS Declaration of conformity MP T610 / 7205480 , 0.12MB , pdf

No invitation to tender text is available for this product.