MS4022 mounting rail, heavy duty, slot 18 mm, FT, perforated

Item no. 1121898 | EAN 4012195049937

40 mm
22.5 mm
2 mm
Hot-dip galvanised
Product description
Product description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Slot width 18 mm
  • Clamp clip for C profile rail, slot width 18–22 mm
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
Technical data

Technical data

Breakable no
Dimension 6000x40x22,5
Drill hole spacing, centre 50 mm
Maintain electrical functions no
Material Steel
Material thickness 2 mm
Product series Rail system
Profile shape C profile
ROHS-conformant yes
Slot width 18 mm
Static value A 1,74 cm²
Static value ly 1,18 cm⁴
Static value lz 4,45 cm⁴
Static value Wy 1,05 cm³
Static value Wz 2,23 cm³
Surface Hot-dip galvanised
Type of perforation Perforated back
Version for Single profile
With perforation yes
With toothing no

Dimensions

Dimension L 6000 mm
Height 22,5 mm
Length 6000 mm
Width 40 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,3077 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 3,3077 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Material thickness Surface Item no. Quantity SSU
MS4022P6000FT 6000 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 1121898
6 m
MS4022P2000FT 2000 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 1121979
2 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Slide nut ZL Slide nut ZL MS40SN M10 ZL 1147114
50 piece
Hook-head screw ZL Hook-head screw ZL MS40HB M10x30 ZL 1148118
50 piece
Downloads

Download

EU declaration of conformity MS4022P6000FT / 1121898 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

MS4022P6000FT / 1121898
Download