Note: This article is discontinued.

Perforated steel strap, plastic-coated

Item no. 1473360 | EAN 4012195139515

Black
Product description
Product description
Perforated steel strap with PE plastic jacketing.
  • Halogen-free; without chlorine, fluorine and bromine
  • gas-/battery-actuated setting tool
Technical data

Technical data

Colour Black
Dimension 28 x 3,7
Dimension 28x3,7mm
Halogen-free yes
Hole diameter 8,5 mm
In the holder no
Material Steel
per rolls 10
Perforation Round
Product series Fastening strip
ROHS-conformant yes
Size III
Surface Strip galvanised / plastic coated
Type of band Straight
Version for Perforated
With perforation yes

Dimensions

Dimension A 20 mm
Dimension b 26 mm
Dimension b1 28 mm
Dimension d 8,5 mm
Dimension t 1 mm
Dimension t1 (mm) 3,7 mm
All types

All types

Types Dimension A Dimension Hole diameter Colour Item no. Quantity SSU
5055 L PE I 14 12 mm 14 x 3 5.2 mm Black 1473220
1 piece
5055 L PE II 19 15 mm 19 x 3 6.5 mm Black 1473271
1 piece
5055 L PE III 28 20 mm 28 x 3,7 8.5 mm Black 1473360
1 piece
Downloads

Download

5055 L PE III 28 / 1473360
Download