Note: This article is discontinued.

Perforated steel strap, ridged

Item no. 1475266 | EAN 4012195140054

Product description
Product description
Perforated mounting strap in wave form, for the mounting of pipes on walls and ceiling, for example. In uncoiling box.
  • gas-/battery-actuated setting tool
Technical data

Technical data

Dimension 26x1,2mm
Dimension 26 x 1,2
Dimension A 25 mm
Dimension b 26 mm
Dimension b1 17,2 mm
Dimension d 9 mm
Hole diameter 9 mm
In the holder yes
Material Steel
per rolls 10
Perforation Round
Size III
Surface Strip galvanised
Type of band Ribbed
Version for Perforated
With perforation yes
All types

All types

Types Dimension A Dimension Hole diameter Item no. Quantity SSU
5062 I12 FS 14 mm 12 x 1 5 mm 1475126
1 piece
5062 III26 FS 25 mm 26 x 1,2 9 mm 1475266
1 piece
Downloads

Download

5062 III26 FS / 1475266
Download