Pipe end cap, splittable, metric, light grey

Item no. 2047839 | EAN 4012196332267

Product description
Product description
Separable pipe end cap to slot onto metric electrical installation pipes.
The separable pipe end cap can be used for repairs on existing installations according to regulations. It is not necessary to disconnect the cables, allowing quick mounting.
  • Halogen-free; without chlorine, fluorine and bromine
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • CO₂ footprint (PCF)
Technical data

Technical data

Brushed surface no
Colour Light grey; RAL 7035
Dimension M25
for pipe diameter 25 mm
Halogen-free yes
Material Polyethylene
Polished surface no
Product series Metal pipes
ROHS-conformant yes
Size M25
Version for Connector

Dimensions

Dimension D1 30 mm
Dimension D2 18,4 mm
Dimension L1 30 mm
Dimension L2 3 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0181 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0181 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-09-26T00:00:00.000+0200
All types

All types

Types Size Item no. Quantity SSU
129 TB M16 M16 2047812
50 piece
129 TB M20 M20 2047831
50 piece
129 TB M25 M25 2047839
50 piece
129 TB M32 M32 2047855
50 piece
129 TB M40 M40 2047863
30 piece
129 TB M50 M50 2047890
30 piece
129 TB M63 M63 2047898
20 piece
Downloads

Download

EU declaration of conformity 129 TB M25 / 2047839 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

129 TB M25 / 2047839
Download