Pipe sleeve with 2 fastening straps

Item no. 7202200 | EAN 4012195856559

26 mm
Product description
Product description
Pipe sleeve for combustible pipes.

If there is a fire, fire protection inserts inside the sheet steel housing expand, exerting a very great pressure onto the burning thermoplastic pipes. For interior application. Fastening with anchors or M6 threaded rods.


  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Accessories required yes
Colour Grey
Dimension Ø32mm
Dimension d 36 mm
Dimension d min. 50 mm
Dimension h 26 mm
For pipe diameter, max. 34 mm
For pipe diameter, min. 32 mm
Height 26 mm
Length 50 mm
Material Intumescent material
Width 50 mm
All types

All types

Types For pipe diameter, min. For pipe diameter, max. Dimension d min. Dimension d Dimension h Item no. Quantity SSU
TCX-032 32 mm 34 mm 50 mm 36 mm 26 mm 7202200
1 piece
TCX-040 40 mm 42 mm 58 mm 44 mm 26 mm 7202201
1 piece
TCX-050 50 mm 52 mm 68 mm 54 mm 26 mm 7202203
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Insulation layer creator in a cartridge Insulation layer creator in a cartridge DSX-K 7202300
1 piece
Identification plate DE Identification plate DE KS-S DE 7205425
1 piece
Downloads

Download
Download

EU declaration of conformity TCX-032 / 7202200 , 0.11MB , pdf
Download
REACH Declaration of conformity TCX-032 / 7202200 , 0.12MB , pdf
RoHS Declaration of conformity TCX-032 / 7202200 , 0.12MB , pdf

Download
Mounting instructions PYROCOMB® Tubes , 0.08MB , pdf
Download

TCX-032 / 7202200
Download