Pipe sleeve with 4 fastening straps

Item no. 7202206 | EAN 4012195856627

Product description
Product description
Pipe sleeve for combustible pipes.

If there is a fire, fire protection inserts inside the sheet steel housing expand, exerting a very great pressure onto the burning thermoplastic pipes. For interior application. Fastening with anchors of M6 threaded rods up to size 75 mm, then M8.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Accessories required yes
Colour Grey
Dimension Ø90mm
Dimension d 94 mm
Dimension d min. 132 mm
Dimension h 26,6 mm
For pipe diameter, max. 92 mm
For pipe diameter, min. 90 mm
Height 26,6 mm
Length 132 mm
Material Intumescent material
Width 132 mm
All types

All types

Types For pipe diameter, min. For pipe diameter, max. Dimension d min. Dimension d Dimension h Item no. Quantity SSU
TCX-063 63 mm 65 mm 94 mm 67 mm 26 mm 7202204
1 piece
TCX-075 75 mm 77 mm 106 mm 79 mm 26 mm 7202205
1 piece
TCX-090 90 mm 92 mm 132 mm 94 mm 26.6 mm 7202206
1 piece
TCX-110 110 mm 112 mm 155 mm 114 mm 26.6 mm 7202207
1 piece
TCX-125 125 mm 127 mm 172 mm 129 mm 40 mm 7202208
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Insulation layer creator in a cartridge Insulation layer creator in a cartridge DSX-K 7202300
1 piece
Identification plate DE Identification plate DE KS-S DE 7205425
1 piece
Downloads

Download
Download

EU declaration of conformity TCX-090 / 7202206 , 0.11MB , pdf
Download
REACH Declaration of conformity TCX-090 / 7202206 , 0.12MB , pdf
RoHS Declaration of conformity TCX-090 / 7202206 , 0.12MB , pdf

Download
Mounting instructions PYROCOMB® Tubes , 0.08MB , pdf
Download

TCX-090 / 7202206
Download