Plug-in arrester V10 280 V

Item no. 5093402 | EAN 4012195012825

1
IP20
Product description
Product description
Surge arrester, type 2+3 to EN 61643-11

• Plug-in upper part; upper part can be separated from base without tools
• Incl. thermal and dynamic cut-off unit and visual display of defects
• High current conductivity and long service life
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Transition from LPZ 1 to LPZ 3
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Blow-out no
Dimension 280V
Installation type On basic element
Lightning protection zone LPZ 1→3
Max. mains-side overcurrent protection 125
Maximum back-up fuse 125 A
Maximum continuous voltage AC 280 V
Maximum discharge current (8/20 μs) 20 kA
Network form Other
Nominal discharge current (8/20 µs) 10 kA
Nominal voltage AC (50/60 Hz) 230 V
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole version 1
Protection rating IP20
Remote signalling no
Response time <25 ns
ROHS-conformant yes
Signalling on device Visual
SPD to EN 61643-11 Type 2+3
SPD to IEC 61643-11 Class II+III
Test class, type 2 yes
Version for 1-pole

Connectivity options

Arrester surge current (8/20 µs) [total] 10 kA
Conductor cross-section, rigid (single-wire/multiwire), max. 35 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 2,5 mm²

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2496 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2496 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no. Quantity SSU
V10-C 0-150 1 150 V IP20 5093400
1 piece
V10-C 0-280 1 280 V IP20 5093402
1 piece
V10-C 0-320 1 320 V IP20 5093404
1 piece
Downloads

Download

Download

EU declaration of conformity V10-C 0-280 / 5093402 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.