Plug-in arrester V20 385 V

Item no. 5095368 | EAN 4012196163601

1
IP20
Product description
Product description
Surge arrester, type 2


• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)

• Discharge capacity to 40 kA (8/20) per pole through high-performance varistors

• Modular, plug-in arrester with dynamic cut-off unit and visual status display

• Locking mechanism with vibration protection and voltage keying

• Plastic (UL 94 V-0)
  • Underwriters Laboratories Inc., USA + CSA, Canada
  • Österreichischer Verband für Elektrotechnik, Austria
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • KEMA-KEUR, Netherlands
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Regulatory Compliance Mark – Declaration of Conformity for Australia/New Zealand
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Transition from LPZ 1 to LPZ 2
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Approvals VDE, KEMA, UL, ÖVE
Blow-out no
Dimension 385V
Housing material surge protection components PA UL 94 V-0
Humidity, max. 95 %
Humidity, min. 5 %
Installation type On basic element
Integrated back-up fuse no
Maximum continuous voltage (L-N) 385 V
Maximum continuous voltage AC 385 V
Maximum discharge current (8/20 μs) 40 kA
Maximum discharge current (8/20 μs) [L-N] 40 kA
Minimum distance 1,5 mm
Network form Other
Nominal discharge current (8/20 µs) 20 kA
Nominal discharge current (8/20 µs) [L-N] 20 kA
Nominal voltage AC (50/60 Hz) 230 V
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole number 1
Pole version 1
Protection level [L-N] ≤1,7
Protection rating IP20
Remote signalling no
Residual voltage [L-N] @ 1 kA 1,2 kV
Residual voltage [L-N] @ 5 kA 1,4 kV
ROHS-conformant yes
Short-circuit resistance for max. mains-side overcurrent protection 50 kA eff
Short-circuit resistant yes
Signalling on device Visual
SPD to EN 61643-11 Type 2
SPD to IEC 61643-11 Class II
SPD to UL 1449 Type 4
Test class, type 2 yes

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2288 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2288 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no. Quantity SSU
V20-0-75 1 75 V IP20 5095360
1 piece
V20-0-150 1 150 V IP20 5095362
1 piece
V20-0-280 1 280 V IP20 5095364
1 piece
V20-0-320 1 320 V IP20 5095366
1 piece
V20-0-385 1 385 V IP20 5095368
1 piece
V20-0-440 1 440 V IP20 5095370
1 piece
Downloads

Download

EU declaration of conformity V20-0-385 / 5095368 , 0.11MB , pdf
Download
REACH Declaration of conformity V20-0-385 / 5095368 , 0.12MB , pdf

V20-0-385 / 5095368
Download