Note: This article is discontinued. You can find the current article here: 7205709 / Protective conductor terminal

Protective conductor terminal

Item no. 7205708 | EAN 4012196396054

4 mm²
Product description
Product description
Protective conductor terminal for refitting of the FireBox T series with green-yellow identification.
  • RoHS-conformant
Technical data

Technical data

Bus bar thickness 6 mm
Bus bar width 6 mm
Colour Yellow green
Dimension 4 mm²
Material Steel
Max. Conductor cross-section 4 mm²
Max. Measuring operating current Ie 140 A
Product series FireBox T-series
ROHS-conformant yes
Suitable for busbar Flat rail
Suitable for ribbon conductor connection no
Suitable for round cable connection yes
Suitable for sector conductor connection no

Dimensions

Dimension B 19 mm
Dimension H 26 mm
Dimension L 6 mm
All types

All types

Types Max. Conductor cross-section Item no. Quantity SSU
TPE 04 4 mm² 7205708
5 piece
TPE 04 4 mm² 7205709
5 piece
Downloads

Download

REACH Declaration of conformity TPE 04 / 7205708 , 0.12MB , pdf
RoHS Declaration of conformity TPE 04 / 7205708 , 0.13MB , pdf

No invitation to tender text is available for this product.