- Product description
-
Product description• Can be used as an earthing conductor according to DIN EN 62561-2 (VDE 0185-561-2)
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• RD 10-V4A for applications in the earth
• According to the foundation earth electrode standard DIN 18014, V4A is required in the earth
-
- Technical data
-
Technical data
Cross-section 78 mm² Diameter 10 mm Dimension 10mm High voltage-resistant, insulated version no Length tolerance ± 5 % Material Stainless steel 1.4571/1.4404 Material jacket Without Material property Miscellaneous Nomal ring (approx. kg) 32 Nomal ring (approx. m) 50 Number of individual wires 1 Dimensions
Dimension D 10 mm - All types
-
All types
- Downloads
-
Data sheet RD 10-V4A / 5021642 , 0.17MB , pdfEU declaration of conformity RD 10-V4A / 5021642 , 0.06MB , pdfREACH Declaration of conformity RD 10-V4A / 5021642 , 0.12MB , pdfRoHS Declaration of conformity RD 10-V4A / 5021642 , 0.12MB , pdf
Kazakhstan - English
Cross-connector with intermediate plate for Rd 8−10 mm A4
Cross-connector with intermediate plate for Rd 8−10 x Rd 16 A4
Cross-connector round/round without intermediate plate A4
Cross-connector for round conductors and flat conductors A4
Cross-connector for flat conductors and round conductors stainless steel