External lightning protection
Air-termination systems
FangFix system
FangFix system
Filter
Length
35 mm (1)
48 mm (1)
295 mm (1)
1000 mm (2)
1500 mm (4)
2000 mm (2)
2500 mm (1)
3000 mm (1)
3500 mm (1)
4000 mm (1)
Nominal size Ø
10 mm (2)
10/16 mm (6)
16 mm (4)
289 mm (1)
295 mm (3)
365 mm (1)
373 mm (3)
Weight
10 kg (3)
16 kg (3)
Material
Aluminium (8)
Concrete (6)
Copper (1)
Die-cast zinc (1)
Polyamide (1)
Polypropylene (3)
Stainless steel 1.4301 (1)
Stainless steel 1.4571 (2)
Steel (1)
16 products (24 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
Item no. 5403124
Base for FangFix system 10 kg
To product
Item no. 5403235
Base for FangFix system 16 kg
To product
Item no. 5403117
Concrete base for FangFix system, min. 10 kg
To product
Item no. 5408101
FangFix reducing sleeve
To product
Item no. 5403227
Concrete base for FangFix system, min. 16 kg
To product
Item no. 5405068
Air-termination tip
To product
Item no. 5401970
Air-termination rod for FangFix-Junior
To product
Item no. 5403219
Terminal for FangFix system
To product
2 Variants
Stand for FangFix system, min. 10 kg
To product
2 Variants
Stand for FangFix system, min. 16 kg
To product
Item no. 5403308
Stand for FangFix Junior system
To product
Item no. 5403324
Base for FangFix Junior
To product
6 Variants
Tapered pipe air-termination rod
To product
Item no. 5400155
Air-termination/earth entry rod, rounded-off on both ends FT
To product
2 Variants
Air-termination/earth entry rod, rounded-off on both ends VA
To product
Item no. 5400627
Air-termination/earth entry rod, rounded-off on both ends CU
To product