Surge arrester V10 280 V

Item no. 5093415 | EAN 4012195406778

5093415 / V10-C 1-280
1
280 V
IP20
Product description
Product description
Surge arrester, type 2+3

• Surge protection in sub-distributors to VDE 0100-443 (IEC 60364-4-44)
• Arresting capacity to 20 kA (8/20) per pole
• Arrester, connectable with dynamic cut-off unit and visual function display
• High-performance varistor technology
• Base with multiple connection terminals

Application: Equipotential bonding in sub-distributors and device protection
  • Russia, GOST The State Committee for Standards
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Transition from LPZ 1 to LPZ 3
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Dimension 280V
Installation type DIN rail 35 mm
Lightning protection zone LPZ 1→3
Max. mains-side overcurrent protection 125
Maximum back-up fuse 125 A
Maximum continuous voltage AC 280 V
Maximum discharge current (8/20 μs) 20 kA
Network form All
Nominal discharge current (8/20 µs) 10 kA
Nominal discharge current (8/20 µs) [L-N] 10 kA
Nominal discharge current (8/20 µs) [N-PE] 30 kA
Nominal voltage AC (50/60 Hz) 230 V
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole version 1
Protection rating IP20
Response time <25 ns
ROHS-conformant yes
Signalling on device Visual
SPD to EN 61643-11 Type 2+3
SPD to IEC 61643-11 Class II+III
TN network form yes
TN-C network form yes
TN-C-S network form yes
TN-S network form yes
TT network form yes
Version for 1-pole

Connectivity options

Arrester surge current (8/20 µs) [total] 10 kA
Conductor cross-section, rigid (single-wire/multiwire), max. 35 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 2,5 mm²

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5907 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5907 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no. Quantity SSU
V10-C 1-280 1 280 V IP20 5093415
1 piece
Downloads

Download

Download
Download

EU declaration of conformity V10-C 1-280 / 5093415 , 0.11MB , pdf
Download

V10-C 1-280 / 5093415
Download