- Product description
-
Product descriptionScrew-in support clamp for mounting pipes and cables. Closed pipe seat at bottom. Fastening on steel girders by screwing on.
-
- Technical data
-
Technical data
Breaking load 0,45 kN Colour zinc Connection type/component Pipe/cable Dimension 2-13mm Fastening type Bolts Flange thickness F max. 16 mm Flange thickness F min. 2 mm Hinge, adjustable no Hinged no Material Steel Pipe/cable diameter, max. 25 mm Pipe/cable diameter, min. 20 mm Product series Support clamp ROHS-conformant yes Surface Zinc slat Dimensions
Dimension H 84 mm Height 84 mm Length 31 mm Width 40 mm - All types
-
All types
- Downloads
-
Data sheet SKS 213 D20/25 / 1488591 , 0.18MB , pdfEU declaration of conformity SKS 213 D20/25 / 1488591 , 0.10MB , pdfUK Declaration of Conformity SKS 213 D20/25 / 1488591 , 0.09MB , pdfREACH Declaration of conformity SKS 213 D20/25 / 1488591 , 0.13MB , pdfRoHS Declaration of conformity SKS 213 D20/25 / 1488591 , 0.13MB , pdf
Kazakhstan - English