Note: This article is discontinued. You can find the current article here: 7215437 / Sealing strip

Sealing strip

Item no. 7215436 | EAN 4012196817184

Product description
Product description
Self-adhesive sealing strip for mounting in the joints of the individual duct sections and as a seal between the base and cover of the PYROLINE® Con D BSK I90/E30, PYROLINE® Con S BSK I90/E30 and PYROLINE® Con D PLC EI90 fire protection ducts.
Technical data

Technical data

Colour Beige grey; RAL 7006
Dimension 5x40x7500
Dimension 40x5x7500
Material Foam
ROHS-conformant yes
Type of accessory Sealing strip

Dimensions

Height 5 mm
Length 7500 mm
Width 40 mm
All types

All types

Types Length Item no. Quantity SSU
KDS-30 7500 mm 7215434
1 piece
KDS-40 7500 mm 7215436
1 piece
KDS 40 10 10000 mm 7215437
1 piece
KDS-60 7500 mm 7215438
1 piece
BSK-D0930 15000 mm 7215423
1 piece
BSK-D1260 15000 mm 7215432
1 piece
Downloads

Download
Download

REACH Declaration of conformity KDS-40 / 7215436 , 0.13MB , pdf
RoHS Declaration of conformity KDS-40 / 7215436 , 0.13MB , pdf

No invitation to tender text is available for this product.